IESNA:LM-63-2002
[TEST]P944619
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41039
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5468.7 5042.8 4654.5 4292.9 3997.8 3871.4 3864.7 3931.3 4108.8 4485.9
5073.8 5761.6 6538.1 7390 8104.4 8750 9349 10012.3 10553.6 11134.9
11851.5 12324 12672.4 13120.5 13763.9 15068.4 17018.5 19474.4 21500 21231.5
17417.8 9340.1 3046.1 1293.4 505.8 166.4 0
5468.7 5073.8 4687.8 4321.7 4026.7 3880.2 3882.5 3944.6 4119.8 4492.6
5069.4 5728.3 6507 7370 8086.6 8741.1 9326.8 9954.6 10520.4 11103.8
11807.1 12350.7 12725.6 13045.1 13710.6 14935.3 16790 19248.1 21415.7 21180.5
17748.4 9863.7 3503.1 1346.7 565.7 201.9 0
5468.7 5087.1 4716.6 4366.1 4073.3 3906.9 3884.7 3924.6 4059.9 4346.1
4836.4 5495.3 6256.3 7070.5 7838.1 8528.1 9104.9 9632.9 10189.8 10824.3
11529.8 12290.8 12912 13393.4 13981.3 14977.4 16577 18986.3 21728.5 22828.9
20301.9 13180.4 5253.5 2347.2 1036.1 370.5 0
5468.7 5080.5 4743.3 4414.9 4128.7 3962.3 3913.5 3942.4 4035.5 4246.3
4643.4 5206.9 5879.2 6613.5 7367.8 8157.6 8909.7 9542 10136.6 10786.6
11576.4 12366.2 13085 13730.6 14480.5 15418.9 16883.2 19274.8 22915.4 26498.4
26434 19516.6 9936.9 4692.2 2169.7 743.2 0
5468.7 5113.8 4807.6 4523.6 4264.1 4079.9 4011.1 4024.4 4095.4 4250.7
4532.5 4965.1 5544.2 6165.3 6819.8 7591.9 8490.4 9428.8 10258.6 11117.2
11946.9 12872 13848.2 14775.5 15813.8 17122.8 18966.4 21681.9 26019.1 31485.7
33449.1 26112.3 16967.5 8707.8 3771.5 1173.6 0
5468.7 5109.3 4827.6 4543.6 4288.5 4095.4 4017.8 4035.5 4104.3 4255.2
4508.1 4929.6 5486.5 6098.8 6737.7 7492 8399.4 9353.4 10227.5 11126
11980.2 12903.1 13879.2 14857.6 15944.7 17295.8 19137.2 21817.2 26023.6 31368.1
33433.5 26505 16894.3 8572.5 3689.4 1131.5 0
5468.7 5155.9 4900.8 4665.6 4443.8 4266.3 4175.3 4159.8 4226.3 4361.7
4579.1 4914.1 5340 5852.5 6487 7210.3 8151 9204.8 10356.2 11580.8
12812.1 14023.5 15166 16277.5 17453.3 18780 20277.5 22125.6 24495 26738
25364.7 17832.7 7642.9 2433.7 878.5 215.2 0
5468.7 5213.6 5011.7 4838.7 4674.5 4530.3 4437.1 4392.7 4421.6 4539.2
4729.9 4978.4 5306.8 5763.8 6387.2 7177 8122.1 9209.2 10389.5 11591.9
12736.7 13830.4 14870.9 15873.7 16776.7 17564.3 18183.2 18531.5 18243.1 16060.1
10209.8 3571.9 1402.1 805.3 399.3 137.6 0
5468.7 5293.5 5158.1 5042.8 4940.7 4840.9 4778.8 4758.8 4778.8 4856.4
4987.3 5173.7 5451 5876.9 6444.9 7165.9 8037.8 9022.8 10027.8 11008.4
11911.4 12805.5 13546.5 14203.2 14684.6 14924.2 14835.4 14136.6 12222 8233
3405.5 1462 1000.6 703.3 450.4 195.2 0
5468.7 5371.1 5306.8 5260.2 5215.8 5182.5 5175.9 5204.7 5264.6 5373.3
5517.5 5708.3 5967.9 6360.6 6864.2 7527.5 8344 9264.7 10229.7 11232.5
12250.8 13255.8 14187.6 14990.7 15627.5 15875.9 15394.5 13539.8 9599.7 4330.6
1794.8 1149.2 814.2 556.9 363.8 166.4 0
5468.7 5484.3 5493.1 5517.5 5544.2 5584.1 5644 5746 5885.8 6063.3
6291.8 6571.3 6959.6 7500.9 8208.6 9067.2 10038.9 11068.3 12137.7 13209.2
14271.9 15314.6 16295.2 16967.5 17098.4 16397.3 14535.9 11245.8 6507 2438.2
1260.1 871.9 603.4 372.7 221.9 79.9 0
5468.7 5515.3 5555.2 5621.8 5679.5 5748.3 5841.4 5954.6 6112.1 6302.9
6531.4 6828.7 7221.4 7738.3 8363.9 9093.8 9894.7 10733.3 11603 12454.9
13269.1 14076.7 14762.2 15152.7 14984.1 14054.5 12182.1 9291.3 5295.7 2007.8
1071.6 729.9 505.8 303.9 166.4 46.6 0
5468.7 5550.8 5632.9 5721.6 5819.3 5903.6 6018.9 6149.8 6287.4 6471.5
6675.6 6906.3 7205.8 7580.8 8017.8 8508.1 9042.8 9593 10156.5 10689
11188.1 11591.9 11800.5 11631.9 10948.5 9646.3 7847 5683.9 3228 1482
902.9 638.9 452.6 295.1 175.3 59.9 0
5468.7 5593 5737.2 5885.8 6014.5 6114.3 6223 6307.3 6371.7 6433.8
6478.2 6511.4 6542.5 6558 6533.6 6424.9 6225.2 5983.4 5746 5397.7
4827.6 4097.7 3394.4 2808.7 2329.5 1950.1 1655 1424.3 1229.1 1062.7
894.1 747.7 607.9 454.8 290.6 106.5 0
5468.7 5655.1 5839.2 6018.9 6140.9 6220.8 6263 6278.5 6245.2 6187.5
6103.2 5979 5777.1 5515.3 5187 4823.1 4468.2 4128.7 3793.7 3456.5
3114.8 2804.2 2538 2276.2 2047.7 1848.1 1681.7 1537.5 1397.7 1257.9
1093.7 936.2 754.3 563.5 330.6 130.9 0
5468.7 5708.3 5939.1 6103.2 6205.3 6238.6 6218.6 6183.1 6101 5983.4
5790.4 5488.7 5142.6 4812 4556.9 4346.1 4111 3840.3 3563 3303.4
3092.7 2979.5 2815.3 2589 2373.8 2178.6 1981.2 1788.2 1617.3 1453.1
1264.6 1058.2 818.6 579 337.2 162 0
5468.7 5752.7 5999 6152 6207.5 6189.8 6156.5 6081 5945.7 5735
5455.4 5158.1 4889.7 4654.5 4430.4 4210.8 3977.9 3731.6 3516.4 3354.4
3305.6 3292.3 3179.2 2992.8 2790.9 2584.6 2336.1 2092.1 1865.8 1675
1488.6 1282.3 1078.2 832 581.3 301.7 0
5468.7 5799.3 6052.2 6187.5 6198.6 6152 6092.1 5976.8 5768.2 5513.1
5284.6 5096 4894.1 4659 4397.2 4139.8 3871.4 3618.5 3385.5 3252.4
3208 3150.3 3081.6 2964 2759.9 2555.8 2378.3 2214.1 2087.7 1947.9
1772.6 1586.3 1384.4 1147 898.5 534.7 0
5468.7 5828.1 6078.8 6178.7 6167.6 6098.8 6005.6 5845.9 5608.5 5395.5
5246.9 5102.7 4923 4690 4406 4079.9 3758.2 3454.3 3188.1 3070.5
2946.2 2861.9 2762.1 2549.1 2338.4 2176.4 2041.1 1943.4 1865.8 1743.8
1624 1442.1 1238 1038.3 803.1 477 0
5468.7 5839.2 6103.2 6187.5 6152 6078.8 5961.2 5754.9 5524.2 5353.4
5226.9 5096 4927.4 4712.2 4412.7 4044.4 3638.4 3274.6 2992.8 2853.1
2697.8 2558 2360.5 2125.4 1945.7 1808.1 1699.4 1608.4 1510.8 1397.7
1313.4 1138.1 927.4 758.7 583.5 292.8 0
5468.7 5872.5 6121 6192 6154.3 6070 5925.7 5717.2 5486.5 5326.7
5206.9 5062.7 4905.2 4674.5 4377.2 4011.1 3594.1 3183.6 2877.5 2671.1
2464.8 2313.9 2101 1925.7 1757.1 1626.2 1521.9 1439.8 1371.1 1293.4
1366.6 1133.7 865.2 661.1 490.3 204.1 0
5468.7 5870.3 6125.4 6198.6 6158.7 6065.5 5936.8 5719.4 5482 5331.2
5206.9 5069.4 4916.3 4692.2 4401.6 4033.3 3614 3194.7 2868.6 2651.2
2444.8 2287.3 2078.8 1899.1 1730.5 1597.4 1493.1 1413.2 1353.3 1275.7
1411 1044.9 827.5 665.6 494.7 204.1 0
